(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Key Wrench [With Angle Variation Shift] [Short Head] EA573AW-3

Long Hexagonal Key Wrench [With Angle Variation Shift] [Short Head] EA573AW-3
  • Volume Discount

【Product Specifications】
・If only 30° of turning angle is opened, operation is possible.
・Dim. (mm)…3
・Shaft length (mm)…126

Part Number

Configured Part Number is shown.

EA573AW-3

Part Number
EA573AW-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AW-3 in the Long Hexagonal Key Wrench [With Angle Variation Shift] [Short Head] EA573AW-3 series.

Additional Products in this Category

Tech Support