(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Probe Set EA566AF-5

Precision Probe Set EA566AF-5
  • Volume Discount

[Product Specifications]
・Tip material-Stainless steel
・Full length-161 to 171mm
・Tip dia.-Dia. 1mm
・Handle material-Aluminum
・Contained in a case

Part Number

Configured Part Number is shown.

EA566AF-5

Part Number
EA566AF-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA566AF-5 in the Precision Probe Set EA566AF-5 series.

Additional Products in this Category

Tech Support