(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Probe Set EA566AC-21

Precision Probe Set EA566AC-21
  • Volume Discount

[Product Specifications]
・Material-Stainless steel
・Length-160~165mm
・For carving and painting , art , handcraft , maintenance of the precision instrument.

Part Number

Configured Part Number is shown.

EA566AC-21

Part Number
EA566AC-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA566AC-21 in the Precision Probe Set EA566AC-21 series.

Additional Products in this Category

Tech Support