(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[8 Pcs] (+)(-) Screwdriver EA557DC-800

[8 Pcs] (+)(-) Screwdriver EA557DC-800
  • Volume Discount

【Product Specifications】
…Set of 8 pcs
・(+)Driver…tip x shaft dia.・shaft length#1x5.5mm・75mm#2x6.3mm・35mm#2x6.3mm・100mm#3x8.0mm・150mm
・(-)Driver…blade width x thickness・ shaft length5.5x0.8mm・75mm6.0x1.0mm・35mm6.0x1.0mm・100mm8.0x1.1mm・150mm
・With Magnet
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.

Part Number

Configured Part Number is shown.

EA557DC-800

Part Number
EA557DC-800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557DC-800 in the [8 Pcs] (+)(-) Screwdriver EA557DC-800 series.

Additional Products in this Category

Tech Support