(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Interchangeable Type]Driver Set(Ratchet Type) EA550BT-3

[Interchangeable Type]Driver Set(Ratchet Type) EA550BT-3
  • Volume Discount

【Product Specifications】
・Width across hex-1/4
・Handle length-142mm
・With magnet on the handle tip
・Right/left switch type
・Quick release
・Bit length-89mm
・(+) bit-#1, #2, #3
・(-) bit-1.0 x 5.5mm
・Pozidriv bit-#1, #2, #3
・Hex bit-3, 4, 5, 6mm
・TORX bit (tamper resistant)-T10, T15, T20, T25, T30

Part Number

Configured Part Number is shown.

EA550BT-3

Part Number
EA550BT-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550BT-3 in the [Interchangeable Type]Driver Set(Ratchet Type) EA550BT-3 series.

Additional Products in this Category

Tech Support