(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Driver Bit Set EA550BR

Driver Bit Set EA550BR
  • Volume Discount

【Product Specifications】
・1/4Screwdriver with bit holderHandle (With magnet)
・Torx bit (Tamper resistant)-T7, T8, T9, T10, T15, T20, T25, T30, T40
・TORQ-SET bit-#6, 8, 10, 1/4
・TRI-WING bit-#1, 2, 3
・Square bit-#0, 1, 2, 3
・Wrench-#4, 6, 8, 10
・Hex bit (Tamper resistant)-2, 2.5, 3, 4, 5, 6mm
・1/4Bit holderHex shank holder (With magnet)
・Applicable to electric drill

Part Number

Configured Part Number is shown.

EA550BR

Part Number
EA550BR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550BR in the Driver Bit Set EA550BR series.

Additional Products in this Category

Tech Support