(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[+ - Pozi] Driver Bit Set(Ratchet Type) EA550BP-20

[+ - Pozi] Driver Bit Set(Ratchet Type) EA550BP-20
  • Volume Discount

【Product Specifications】
・The bit can be stored in the handle.
・Width across hex-1/4
・Length-220mm
・With magnet on the handle tip
・Right/left switch type
・Bit length-25mm
・(+) bit-#1, #2
・(-) bit-1.0 x 5.5, 1.2 x 6.5mm
・Pozidriv bit-#1, #2

Part Number

Configured Part Number is shown.

EA550BP-20

Part Number
EA550BP-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550BP-20 in the [+ - Pozi] Driver Bit Set(Ratchet Type) EA550BP-20 series.

Additional Products in this Category

Tech Support