(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plier Wrench EA531KA-2

Plier Wrench EA531KA-2
  • Volume Discount

【Product Specifications】
・Available for nuts in both inches and millimeters due to parallel translation.
・Handle-Comfort
・Finish-Nickel plated
・The spring button makes an opening adjustment easy.
・Length…250mm
・Max. opening…46mm

Part Number

Configured Part Number is shown.

EA531KA-2

Part Number
EA531KA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA531KA-2 in the Plier Wrench EA531KA-2 series.

Additional Products in this Category

Tech Support