(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Size Adjustable Wrench EA530GA-2

Short Size Adjustable Wrench EA530GA-2
  • Volume Discount

[Product Specifications]
・Material-Special steel
・Superior workability with lighter design
・Short type with scale
・Length…140mm
・Jaw width…30mm
・Weight…135g

Part Number

Configured Part Number is shown.

EA530GA-2

Part Number
EA530GA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GA-2 in the Short Size Adjustable Wrench EA530GA-2 series.

Additional Products in this Category

Tech Support