(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wide Opening vise EA525MK-15

Wide Opening vise EA525MK-15
  • Volume Discount

[Product Specifications]
・Jaw width-47mm
・Max. opening-152mm
・Jaw opening-51mm
・Collet material-Neoprene
・Angle adjustment-Tilt: 90°, Rotation: 360°
・Overall height-186mm
・Weight-1.4kg
・Mounting base dim.-Dia. 115mm
・Pitch circle diameter of holes-Dia. 109.5mm
・Mounting hole dia.-7mm
・EA525ML-16, and -17 weight bases are applicable.
・Body-Aluminum alloy

Part Number

Configured Part Number is shown.

EA525MK-15

Part Number
EA525MK-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support