(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Stand, EA525MK-10

Micrometers - Stand, EA525MK-10
  • Volume Discount

[Product Specifications]
・EA525ML-16, -17(P.242)Weight bases are applicable.
・Max. opening-12.7mm
・Neoprene pad (dia. 12.7mm)
・Angle adjustment-Tilt: 90°, Rotation: 360°
・Pitch circle diameter of holes-Dia. 109.5mm
・Opening depth-21mm
・Height-109mm

Part Number

Configured Part Number is shown.

EA525MK-10

Part Number
EA525MK-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support