(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick vise

Quick vise
  • Volume Discount

[Features]
·Pull and push the center lever to set the jaws, then lower the lock lever to fix the object.
·The shape of the mount base differs depending on the size.
・ It is made of cast iron

Part Number

Configured Part Number is shown.

EA525DD-1

Part Number
EA525DD-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Weight 4 kg Materials Cast iron Product Type Main unit
Opening width(mm) 75 Maximum opening(mm) 75 Specification 1 ·Materials: Cast iron/mouth width: 75 mm·Maximum opening: 75 mm·Weight: 4 kg
Specifications 2 ·Pull and push the center lever to set the jaw part, then fold down the lock lever to secure the object.The shape of the mount base varies depending on the size.JAN: 4518340436343

Please check the type/dimensions/specifications of the part EA525DD-1 in the Quick vise series.

Additional Products in this Category

Tech Support