(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Press vise EA525DA-3

Drill Press vise EA525DA-3
  • Volume Discount

[Product Specifications]
・Cast iron
・Only -3 equipped with mount groove
・-1, -2, -4 has flat sides.
・Jaw width…75mm
・Max opening…75mm
・Weight…5.0kg

Part Number

Configured Part Number is shown.

EA525DA-3

Part Number
EA525DA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525DA-3 in the Drill Press vise EA525DA-3 series.

Additional Products in this Category

Tech Support