(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Drill Press vise EA525BH-1

Drill Press vise EA525BH-1
  • Volume Discount

[Product Specifications]
・Material-Cast iron
・The grooved jaw firmly retains the object.
・Jaw width-100
・Max. opening-100mm
・Weight-5.0kg

Part Number

Configured Part Number is shown.

EA525BH-1

Part Number
EA525BH-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA525BH-1 in the Drill Press vise EA525BH-1 series.

Additional Products in this Category

Tech Support