(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision vise 48 mm/73 mm/63 mm

Precision vise 48 mm/73 mm/63 mm
  • Volume Discount

You can slide and fix the jaws with just a hex key without the need to replace pins.

Part Number

Configured Part Number is shown.

Part Number
EA525AT-2
EA525AT-3
EA525AT-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Weight Opening width
(mm)
Maximum opening
(mm)
Specification 1 Specifications 2
1 Piece(s)Available

8 Days or more

1.7 kg4875·Materials: Alloy steel/parallelism/squareness: 0.005/100 mm・mouth width: 48 mm·Maximum opening: 75 mm·Weight: 1.7 kg·Accessories: 1 replacement pin - No need to replace the pin, the jaw can be slid and fixed with only a hex wrench - JAN: 4518340776265
1 Piece(s)Available

8 Days or more

3.0 kg6390·Materials: Alloy steel/parallelism/squareness: 0.005/100 mm・mouth width: 63 mm·Maximum opening: 90 mm·Weight: 3.0 kg·Accessories: 1 replacement pin - No need to replace the pin, the jaw can be slid and fixed with only a hex wrench - JAN: 4518340776272
1 Piece(s)Available

9 Days or more

4.1 kg73100·Materials: Alloy steel/parallelism/squareness: 0.005/100 mm・mouth width: 73 mm·Maximum opening: 100 mm·Weight: 4.1 kg·Accessories: 1 replacement pin - No need to replace the pin, the jaw can be slid and fixed with only a hex wrench - JAN: 4518340776289

Loading...

  1. 1

Basic Information

Accessories 1 replacement pin Materials Alloy steel Stage Parallelism / Perpendicularity 0.005/100mm
Product Type Main unit

Additional Products in this Category

Tech Support