(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Esco precision vise

Esco precision vise
  • Volume Discount

You can slide and fix the jaws with just a hex key without the need to replace pins.
Non-grooved accessories for clamps: Case

Part Number

Configured Part Number is shown.

EA525AT-11

Part Number
EA525AT-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Weight 1.0 kg Accuracy ±0.005mm Parallelism 0.003/100mm
Materials Alloy steel Product Type Main unit Opening width(mm) 36
Maximum opening(mm) 45 Squareness 0.005/100mm Specification 1 There is no need to replace pins, and the jaws can be slid and fixed using only a hex wrench. Jaw adjustment and fixation.: Hex wrench adjustment/fixing/material: Alloy steel/precision: ±0.005 mm·Parallelism: 0.003/100 mm
Specifications 2 ·Perpendicularity: 0.005/100 mm・mouth width: 36 mm·Maximum opening: 45 mm/weight: 1.0 kg·JAN: 4518340776296

Please check the type/dimensions/specifications of the part EA525AT-11 in the Esco precision vise series.

Additional Products in this Category

Tech Support