(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pry Bar 3 Pcs Set EA519BC-3

Pry Bar 3 Pcs Set EA519BC-3
  • Volume Discount

【Product Specifications】
・Material…Steel (black oxide)
・Length…300mm
・Tip width…17mm
・Shaft dia.…9.5mm
・Weight…0.15kg

Part Number

Configured Part Number is shown.

EA519BC-3

Part Number
EA519BC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519BC-3 in the Pry Bar 3 Pcs Set EA519BC-3 series.

Additional Products in this Category

Tech Support