(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pry BarStraight Pry Bar EA519BA-640

Pry BarStraight Pry Bar EA519BA-640
  • Volume Discount

[Product Specifications]
・Material…Steel (black oxide)
・Length…640mm
・Tip width…20mm
・Shaft dia.…13mm
・Weight…0.68kg

Part Number

Configured Part Number is shown.

EA519BA-640

Part Number
EA519BA-640
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519BA-640 in the Pry BarStraight Pry Bar EA519BA-640 series.

Additional Products in this Category

Tech Support