(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Working Bar EA519AV-150

Working Bar EA519AV-150
  • Volume Discount

【Product Specifications】
・This tool is integrally forged and strong, suitable even for transferring and installing machines and heavy machines.
・Material-Carbon steel for machine structural use
・Length…1,500mm
・Tip width…60mm
・Shaft dia.…28mm
・Weight…10.0kg

Part Number

Configured Part Number is shown.

EA519AV-150

Part Number
EA519AV-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support