(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sand Paper for Finishing EA366MS-40【50 Pieces Per Package】

Sand Paper for Finishing EA366MS-40
  • Volume Discount

【Product Specifications】
・For precision finish and maintenance of all parts/members such as precision parts, rolls/shafts/drums, plastic parts, plastic coating surface, analysis sample piece, optical fibers, etc.
・Size-216x280mm
・Abrasive-Oxide aluminum
・Material-Base-Polyester film
・Thickness of Material Base-75 micron
・Fine and beautiful finish surface can be obtained.
・Resistant to water and oil
・Available for both dry type and wet type.
・Grits-#4000
・Color-Pink
・Qty. per unit-50 pcs

Part Number

Configured Part Number is shown.

EA366MS-40

Part Number
EA366MS-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support