(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Lapper Set 5pcs EA366GC-5【5 Pieces Per Package】

Hand Lapper Set 5pcs EA366GC-5
  • Volume Discount

【Product Specifications】
・Grits-#180, #240, #320, #400, #600(x 5pc)
・Length-175mm
・Blade length-45mm
・Blade width x Thickness-12 x 5mm
・For removing burrs from plastic molds, casts, etc.
・For blade tip correction, after re-polishing, of hardened steel products (drill, bite, cutter, etc.)

Part Number

Configured Part Number is shown.

EA366GC-5

Part Number
EA366GC-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support