(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun (Temperature Variable Type) EA365VA-2

Heat Gun (Temperature Variable Type) EA365VA-2
  • Volume Discount

【Product Specifications】
・Warm flow,Temperature-250 to 600℃
・Air flow-180L/min
・switch-Airflow switchable to 4 levels(OFF, FLOW AIR, LOW, HIGH )
・Power supply-AC100V, (50/60Hz)
・Power consumption-1020W
・Size-253x70x200(H)mm
・Cord Length(m)-30
・Weight-About 950g
・Temperature control is possible.

Part Number

Configured Part Number is shown.

EA365VA-2

Part Number
EA365VA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365VA-2 in the Heat Gun (Temperature Variable Type) EA365VA-2 series.

Additional Products in this Category

Tech Support