(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun EA365RH

Heat Gun EA365RH
  • Volume Discount

[Product Specifications]
・Temperature-250 to 500℃
・Air flow-250 to 500L/min
・Two-stage switching(Low/High)
・Power supply-100V・1,200W
・Size-245×83×250(H)mm
・Weight-570g
・Code Length(m)-2
・Accessories-Nozzles 4pcs., Scraper 、Resin case

Part Number

Configured Part Number is shown.

EA365RH

Part Number
EA365RH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365RH in the Heat Gun EA365RH series.

Additional Products in this Category

Tech Support