(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Gun EA365RA-2A

Heat Gun EA365RA-2A
  • Volume Discount

[Product Specifications]
・Temperature …50 to 550℃
・Air flow …LOW:250L/min、HI:500L/min
・Power Supply …AC100V、1200W
・Electric current …12A
・Size …255×82×205(H)mm
・Weight …0.58kg
・Code Length …2m
・Accessories …Nozzle 4types 、Scrapers 2types 、Carrying Case
・For bend-processing and heating-packing of PVC Pipe ,Etc.
・With 2 Types Of Scrapers Convenient For Removing Carpets, Plastic Sheets, Paints, Varnish, Etc.
・Equipped With A Dial Which Enables You To Adjust The Temperature AccordingTo The Purpose
・Useful For Work Facing Upward Due To The Product Being Able To Stand On Its Own

Part Number

Configured Part Number is shown.

EA365RA-2A

Part Number
EA365RA-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA365RA-2A in the Heat Gun EA365RA-2A series.

Additional Products in this Category

Tech Support