(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Table-Top Soldering Smoke Absorber EA323MD-10

Table-Top Soldering Smoke Absorber EA323MD-10
  • Volume Discount

[Product Specifications]
・Power supply-AC100V (50/60Hz)
・Processing air flow-Upright: 1.0 (50Hz)/1.1 (60Hz)m3/min Transverse: 0.4 (50Hz)/0.5 (60Hz)m3/min
・Dim.-166 x 113 x 212(H)mm
・Weight-930g
・With a filte
・Upright, transverse settings are available.
・Name…Body

Part Number

Configured Part Number is shown.

EA323MD-10

Part Number
EA323MD-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support