(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Hand Files - Carbide Metal/Glass/Ceramics Modification

Hand Files - Carbide Metal/Glass/Ceramics Modification
  • Volume Discount

[Features] Corrects the cutting edge after re-polishing hardened steel such as drills, bits, cutters, knives, scissors, etc. (blade stopper).
Used for modification of carbide metal tools / glass / ceramics, etc.

Part Number

Configured Part Number is shown.

Part Number
HAL0240
HAL0320
HAL0600
HAL1000
HIL0180
HIL0240
HIL0320
HIL0400
HIL0600
HIL0800
HIL1000
SAL0320
SAL0400
SAL0600
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Shape Width×Thickness
(mm)
Width
(mm)
Color
1 Piece(s)Available

11 Days or more

240Semi-Circular12×4.6-Red
1 Piece(s)Available

8 Days or more

320Semi-Circular12×4.6-Green
1 Piece(s)Available

8 Days or more

600Semi-Circular12×4.6-Black
1 Piece(s)Available

8 Days or more

1000Semi-Circular12×4.6-Dark Green
1 Piece(s)Available

8 Days or more

180Flat12×5-Blue
1 Piece(s)Available

8 Days or more

240Flat12×5-Red
1 Piece(s)Available

8 Days or more

320Flat12×5-Green
1 Piece(s)Available

8 Days or more

400Flat12×5-Yellow
1 Piece(s)Available

8 Days or more

600Flat12×5-Black
1 Piece(s)Available

8 Days or more

800Flat12×5-Dark Blue
1 Piece(s)Available

8 Days or more

1000Flat12×5-Dark Green
1 Piece(s)Available

8 Days or more

320Triangle-12Green
1 Piece(s)Available

8 Days or more

400Triangle-12Yellow
1 Piece(s)Available

8 Days or more

600Triangle-12Black

Loading...

  1. 1

Basic Information

File Length × Total Length(mm) 45×175

Additional Products in this Category

Tech Support