(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

STARCKE MATADOR Water Resistant Paper【50 Pieces Per Package】

STARCKE MATADOR Water Resistant Paper
  • Volume Discount

•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Width (mm): 230
•Length (mm): 280
•Number Contained In A Packet: 50 pcs.

Part Number

Configured Part Number is shown.

280X230-5000

Part Number
280X230-5000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

50 pcs.

Loading...

  1. 1

Basic Information

Sheet Model Waterproof paper Usage Method Hand polish Particle Size(#) 5000
Width(mm) 230 Length(mm) 280 Specifications Color: Brown
Number Contained In A Packet 50 pcs.

Please check the type/dimensions/specifications of the part 280X230-5000 in the STARCKE MATADOR Water Resistant Paper series.

Additional Products in this Category

Tech Support