(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HO27M Soft Jaw (for HOWA)【3 Pieces Per Package】

HO27M Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used.
Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
HO27M-6
HO27M-8
HO27M-10
HO27M-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

635152.463566.535114-08681500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.284085.540114-08762500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045254104510845114-08844300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1260304.8126011150114-08926400

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Details Type For HO27M Pitch(mm) 1.5 Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support