(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HO24M/Bidirectional Soft Jaw (for HOWA)【2 Pieces Per Package】

HO24M/Bidirectional Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used.
Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
HO24M-6
HO24M-8
HO24M-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

630152.463070.530114-0680840

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

840203.28409035114-06981670

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050254105010540114-07012780

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Details Type For HO24M (2-Way) Pitch(mm) 1.5 Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support