(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

HO7MA / for High Jaw - Soft Jaw (for HOWA)【3 Pieces Per Package】

HO7MA / for High Jaw - Soft Jaw (for HOWA)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used.
Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

Part Number
HO7MA-8-60
HO7MA-8-90
HO7MA-10-60
HO7MA-10-90
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Height
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860203.286032112-95713300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

890203.289032112-95895400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060254106035112-95973600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1090254109035112-96015300

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Details Type For HO7MA (High Claw) Pitch(mm) 1.5 Length(mm) 90
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support