(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Green Ace Gold GA-58【25 Pieces Per Package】

Green Ace Gold GA-58

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

· Combines a high performance mini air-grinder and dedicated mini grindstone for outstanding workability.
· Contains special abrasive agent that can freely cut not only stainless steel but also iron.
· It provides a soft grinding feeling and comfort during use.

Part Number

Configured Part Number is shown.

Part Number
GA-58-46
GA-58-60
GA-58-80
GA-58-100
GA-58-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 58 Internal Diameter(mm) 9.6 Thickness(mm) 3
Object to be ground general steel / Stainless Steel Maximum operating rotation speed(m/s) 60 Number Contained In A Packet(Sheets) 25
Note AG-58 and GA-58 may not be used in combination according to Article 31 of the Structural Standards of Grinding Machines in Japan.

Additional Products in this Category

Tech Support