(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Grindstone Block

Rubber Grindstone Block
  • Volume Discount

[Features]
· Made of a special elastic rubber filled with hard polishing grit.
· Unlike products such as abrasive paper in which the abrasive thins out during use, this product provides uniform polishing.
· Further, it enables neat and quick polishing of curved and flat metal surfaces also.
· Various effects can be obtained by use with a lubricant such as water, paraffin, or solvents.

Part Number

Configured Part Number is shown.

GMF240

Part Number
GMF240
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Grit Size(#) 240 Grindstone thickness(mm) 20
Grindstone width(mm) 50 Grindstone length(mm) 70 Color Brown

Additional Products in this Category

Tech Support