(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strip Brush

Strip Brush
  • Volume Discount

[Features]
· A dedicated high precision brush for film peeling.

Part Number

Configured Part Number is shown.

Part Number
BSH-1
BSH-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material Wire diameter
(mm)
1 Piece(s)Available

59 Days or more

Stainless Steel0.08
1 Piece(s)Available

9 Days or more

Hard steel wire0.2

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Outer Diameter(mm) 35 Mounting part Hole
Hole Diameter(mm) 9 Thickness(mm) 27 Maximum Number of Rotation(min-1) 6800

Additional Products in this Category

Tech Support