(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Brush Brass

Part Number

Configured Part Number is shown.

Part Number
BPMC33
BPMC34
BPMC35
BPMC37
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Maximum Number of Rotation
(min-1)
1 Piece(s)Available

49 Days or more

326208000
1 Piece(s)Available

47 Days or more

389208000
1 Piece(s)Available

52 Days or more

5012.5258000
1 Piece(s)Available

49 Days or more

7518.5386000

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Hair material Brass Wire diameter(mm) 0.15
Mounting part Hole Hole Diameter(mm) 10 Thickness(mm) 13

Additional Products in this Category

Tech Support