(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wheel Brush Stainless Steel

Wheel Brush Stainless Steel
  • Volume Discount

[Features]
· A stainless steel wheel brush.

Part Number

Configured Part Number is shown.

Part Number
BPSF11
BPSF12
BPSF13
BPSF14
BPSF15
BSF200
BSF201
BSF205
BSF211
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter
(mm)
Hair length
(mm)
Thickness
(mm)
Fitting Diameter
(mm)
Maximum Number of Rotation
(min-1)
1 Piece(s)Available

54 Days or more

3210613208000
1 Piece(s)Available

49 Days or more

3810913208000
1 Piece(s)Available

54 Days or more

501012.513258000
1 Piece(s)Available

49 Days or more

651016.513326000
1 Piece(s)Available

9 Days or more

751018.513386000
1 Piece(s)Available

15 Days or more

1009.5322.519556000
1 Piece(s)Available

17 Days or more

10012.722.519556000
1 Piece(s)Available

15 Days or more

15015.8837.525754300
1 Piece(s)Available

30 Days or more

25019.0562.5251253000

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Hair material Stainless Steel Wire diameter(mm) 0.3
Mounting part Hole

Additional Products in this Category

Tech Support