(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 5N18

Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 5N18
  • Volume Discount

•Application: Bare crimp terminal/sleeve
•JAN Code: 4906274800239
•Range: 1.25、2.0、3.5、5.5、8
•Trusco Cord: 152-7193
•Total Length (mm): 275

Part Number

Configured Part Number is shown.

5N-18

Part Number
5N-18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Apply Bare crimp terminal/sleeve Range 1.25、2.0、3.5、5.5、8 Dimensions(mm) 275
Mass(g) 430

Please check the type/dimensions/specifications of the part 5N-18 in the Manual One-Hand Tool, Bare Crimp Terminal, for Sleeve 5N18 series.

Additional Products in this Category

Tech Support