(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter (Titanium Coating) Cylindrical Type

Carbide Cutter (Titanium Coating) Cylindrical Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. It is a cylindrical carbide cutter with titanium coating.

Part Number

Configured Part Number is shown.

Part Number
RD314A-TN
RD6312A-TN
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
1 Piece(s)Available

33 Days or more

31438000
1 Piece(s)Available

33 Days or more

6.31225000

Loading...

  1. 1

Basic Information

Product Model shank diameter 3 mm Flute Shape Cross Cut Shape Cylindrical end blade type
Shank Material All Carbide Overall Length(mm) 38

Additional Products in this Category

Tech Support