(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter Elliptical Type

Carbide Cutter Elliptical Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Oval type carbide cutter.

Part Number

Configured Part Number is shown.

RS12722E

Part Number
RS12722E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm Flute Shape Spiral cut Shape Oval
Shank Material All Carbide Flute Diameter(mm) 12.7 Blade Length(mm) 22
Maximum Engine Speed(min-1) 13000 Handle length(mm) 45

Please check the type/dimensions/specifications of the part RS12722E in the Carbide Cutter Elliptical Type series.

Additional Products in this Category

Tech Support