(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Cutter Spherical Type

Carbide Cutter Spherical Type
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Sphere type carbide cutter.

Part Number

Configured Part Number is shown.

Part Number
RD3D
RD4D
RD15D
RD25D
RD63D
RS3D
RS15D
RS25D
RS56D
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Flute Shape Flute Diameter
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

shank diameter 3 mmCross Cut33800038-
1 Piece(s)Available

17 Days or more

shank diameter 3 mmCross Cut43400038-
1 Piece(s)Available

9 Days or more

shank diameter 3 mmCross Cut1.55800038-
1 Piece(s)Available

17 Days or more

shank diameter 3 mmCross Cut2.54300038-
1 Piece(s)Available

13 Days or more

shank diameter 3 mmCross Cut6.325000-45
1 Piece(s)Available

17 Days or more

shank diameter 3 mmSpiral cut33800038-
1 Piece(s)Available

24 Days or more

shank diameter 3 mmSpiral cut1.55800038-
1 Piece(s)Available

9 Days or more

shank diameter 3 mmSpiral cut2.54300038-
1 Piece(s)Available

14 Days or more

shank diameter 6 mmSpiral cut530000-45

Loading...

  1. 1

Basic Information

Shape Ball Type Shank Material All Carbide

Additional Products in this Category

Tech Support