(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Portable Thermometer - Compact with Printer, AP-400 Series【1-5 Pieces Per Package】

Portable Thermometer - Compact with Printer, AP-400 Series
  • Volume Discount

[Features]
· Width 68 mm / Thickness 23 mm (Thinnest Part)
· Compact and Lightweight Thermometer with Printer

Part Number

Configured Part Number is shown.

Part Number
ACAP4
AP-400E
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product Model Measurement Temperature Range
(°C)
Details Type Number Of Inputs
(Point)
Signal source resistance
(Ω)
External dimension (W)
(mm)
External dimension (H)
(mm)
External Dimensions (D)
(mm)
Mass
(g)
Measurement accuracy (resolution: 1 degree Celsius) Measurement accuracy (resolution: 0.1 degrees Celsius) Reference Junction Compensation Accuracy
(°C)
Temperature Coefficient
(°C)
Operating time
(h)
Power supply (internal) Input Connector Input Accessory

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Other Accessory-Printer Paper (5 Rolls per Box)---------------
1 Piece(s)Available

16 Days or more

Thermometer (External Sensor Type)1°C Resolution: -200 to 800°C/0.1°C Resolution: -104.9 to 504.9°CType E1500 or Less6820142Approximately 350 g (batteries included)0°C or More: ±(0.1% of Indicated Value + 1)°C / Under 0.1°C: ±(0.5% of Indicated Value + 1)°C0°C or more: ± (0.05% of indicated value +0.2)°C/less than 0°C: ±0.5°C±0.2°C (At 25°C ± 10°C)Measuring Range ±0.01%/°CUsed When Not Printing: Approx. 110/1 With Component Intervals: Approx. 120Inside: 4 x Alkaline AA dry batteries (LR6), outside: AC adapter (sold separately)ASP ConnectorThermocouple type EInstruction manual, test result report, written guarantee, soft case, simple tools, 4 AA alkaline batteries (LR6), ACAP4 (1 box of printer paper)

Loading...

  1. 1

Additional Products in this Category

Tech Support