(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Cross in Wheel, One-Touch Type

Cross in Wheel, One-Touch Type
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Maximum Operating Rotation Speed (m/s): 72
•Specification: Abrasive grain: BZ

Part Number

Configured Part Number is shown.

Part Number
OCW100-A400
OCW100A150
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
5 Piece(s)Available

9 Days or more

400
1 Piece(s)Available

12 Days or more

150

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Abrasive grain A Abrasive Grain Maximum operating rotation speed(m/s) 72

Additional Products in this Category

Tech Support