(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Shank Diameter 6mm
•Flute Shape: For Cutting Aluminum
•Shape: Cylindrical End Blade Type
•Shank Diameter Information (mm): 8
Part Number |
---|
TCBTTA160 |
TCBTTA170 |
TCBTTA180 |
Loading...
Blade tip shape | Aluminum Cut | Shape | Cylindrical end blade type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy