(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Long Shank

NRS Carbide Bar, Long Shank
  • Volume Discount

•Product Model: Shank Diameter 6mm
•Specification: Long shank

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT1600XL
TCBT1700-1XL
TCBT1700D-1XL
TCBT3600XL
TCBT3700-1XL
TCBT4600-1XL
TCBT4700DXL
TCBT4700XL
TCBT6500DXL
TCBT6500XL
TCBT6800DXL
TCBT6800XL
TCBT7600XL
TCBT7700XL
TCBT9600XL
TCBT9700XL
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade tip shape Shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
1 Piece(s)Available

9 Days or more

Spiral cutCylinder type1019169
1 Piece(s)Available

8 Days or more

Spiral cutCylinder type1225175
1 Piece(s)Available

9 Days or more

Cross CutCylinder type1225175
1 Piece(s)Available

8 Days or more

Spiral cutRound tip type cylinder1019169
1 Piece(s)Available

8 Days or more

Spiral cutRound tip type cylinder1225175
1 Piece(s)Available

8 Days or more

Spiral cutCone Rounded Tip Type1027177
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type1230180
1 Piece(s)Available

8 Days or more

Spiral cutCone Rounded Tip Type1230180
1 Piece(s)Available

13 Days or more

Cross CutTree-shape1019169
1 Piece(s)Available

8 Days or more

Spiral cutTree-shape1019169
1 Piece(s)Available

8 Days or more

Cross CutTree-shape1225175
1 Piece(s)Available

8 Days or more

Spiral cutTree-shape1225175
1 Piece(s)Available

8 Days or more

Spiral cutBall Type109159
1 Piece(s)Available

8 Days or more

Spiral cutBall Type1210.8161
1 Piece(s)Available

8 Days or more

Spiral cutRounded wooden tip1019169
1 Piece(s)Available

8 Days or more

Spiral cutRounded wooden tip1225175

Loading...

  1. 1

Basic Information

Product Type Shank diameter 6 mm Specifications Long shank

Additional Products in this Category

Tech Support