(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Bullet

NRS Carbide Bar, Bullet
  • Volume Discount

•Shape: Cylinder Round Tip Type
•Shank Diameter Information (mm): 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCBT3100
TCBT3200C
TCBT3200K
TCBT3300-6
TCBT3300K-6
TCBT3400C
TCBT3400K
TCBT3500K
TCBT3600C
TCBT3600K
TCBT3700
TCBT3700-1-8
TCBT3700C
TCBT3700C-1
TCBT3700D-1-8
TCBT3700K
TCBT3800
TCBT3800-6
TCBT3800D
TCBTDX370
TCBTDX370-1-8
TCBTDX380
TCBTTA380
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmSpiral cut2.51138-
1 Piece(s)Available

13 Days or more

Shank diameter 3 mmCross Cut31338-
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmCross Cut31338-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut41650-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut41650-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut81965-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut121965-
1 Piece(s)Available

8 Days or more

-Spiral cut1225708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut121965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122570-
1 Piece(s)Available

8 Days or more

-Cross Cut1225708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut121965-
1 Piece(s)Available

8 Days or more

-Spiral cut1625708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut162570-
1 Piece(s)Available

8 Days or more

-Cross Cut1625708
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut121965-
1 Piece(s)Available

8 Days or more

-Cross Cut1225708
1 Piece(s)Available

13 Days or more

-Cross Cut1625708
1 Piece(s)Available

9 Days or more

-Aluminum Cut1625708

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder

Additional Products in this Category

Tech Support