(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Taper

Part Number

Configured Part Number is shown.

 
Part Number
TCBT4200
TCBT4200D
TCBT4210
TCBT4240
TCBT4600
TCBT4600C
TCBT4600K
TCBT4600K-1
TCBT4700-8
TCBT4700C
TCBT4700D-8
TCBT4700K
TCBT4800
TCBT4800-6
TCBT4800D
TCBTTA480
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
Angle
(°)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut3838-14
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmCross Cut3838-14
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut39.538-8
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut61345-14
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmSpiral cut101965-14
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-14
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101965-14
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut102775-14
1 Piece(s)Available

8 Days or more

-Spiral cut123075814
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut123075-14
1 Piece(s)Available

8 Days or more

-Cross Cut123075814
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut123075-14
1 Piece(s)Available

8 Days or more

-Spiral cut163378814
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut163378-14
1 Piece(s)Available

8 Days or more

-Cross Cut163378814
1 Piece(s)Available

14 Days or more

-Aluminum Cut163378814

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type

Additional Products in this Category

Tech Support