(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

NRS Carbide Bar, Egg

Part Number

Configured Part Number is shown.

 
Part Number
TCBT5220
TCBT5240
TCBT5300
TCBT5300K
TCBT5500
TCBT5500C
TCBT5500K
TCBT5700-8
TCBT5700C
TCBT5700D-8
TCBT5700K
TCBT5800
TCBT5800-8
TCBT5800D-8
TCBTDX550
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut3638-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut61042-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut81358-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut81358-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmSpiral cut101660-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut101660-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut101660-
1 Piece(s)Available

13 Days or more

-Spiral cut1222678
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122267-
1 Piece(s)Available

8 Days or more

-Cross Cut1222678
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut122267-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut162570-
1 Piece(s)Available

13 Days or more

-Spiral cut1625708
1 Piece(s)Available

8 Days or more

-Cross Cut1625708
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut101660-

Loading...

  1. 1

Basic Information

Shape Oval

Additional Products in this Category

Tech Support