(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, Ball

Part Number

Configured Part Number is shown.

 
Part Number
TCBT7100
TCBT7200
TCBT7200-6
TCBT7200C
TCBT7200K
TCBT7240C
TCBT7240K
TCBT7350
TCBT7350-6
TCBT7400K
TCBT7500
TCBT7500C
TCBT7500K
TCBT7600C
TCBT7600K
TCBT7700-8
TCBT7700C
TCBT7700D-8
TCBT7700K
TCBT7800
TCBT7800-8
TCBT7800D-8
TCBT7900
TCBT7900-6
TCBT7900D
TCBTDX760
TCBTTA740
TCBTTA760
TCBTTA770-8
TCBTTA780
TCBTTA780-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

7 Days or more

Shank diameter 3 mmSpiral cut2.52.338-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut32.738-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut32.550-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmCross Cut32.738-
1 Piece(s)Available

13 Days or more

Shank diameter 3 mmCross Cut32.738-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmCross Cut65.438-
1 Piece(s)Available

13 Days or more

Shank diameter 3 mmCross Cut65.438-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut54.738-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut54.750-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut65.450-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut87.252-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut87.252-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut87.252-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut10953-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross Cut10953-
1 Piece(s)Available

8 Days or more

-Spiral cut1210.8558
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut1210.855-
1 Piece(s)Available

8 Days or more

-Cross Cut1210.8558
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross Cut1210.855-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut1614.460-
1 Piece(s)Available

8 Days or more

-Spiral cut1614.4608
1 Piece(s)Available

8 Days or more

-Cross Cut1614.4608
1 Piece(s)Available

8 Days or more

-Spiral cut1917.1638
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut1917.163-
1 Piece(s)Available

8 Days or more

-Cross Cut1917.1638
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross Cut10953-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmAluminum Cut65.450-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmAluminum Cut10953-
1 Piece(s)Available

8 Days or more

-Aluminum Cut1210.8558
1 Piece(s)Available

8 Days or more

-Aluminum Cut1614.4608
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmAluminum Cut1614.460-

Loading...

  1. 1

Basic Information

Shape Ball Type

Additional Products in this Category

Tech Support