(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS Carbide Bar, with Cylinder End Blade

Part Number

Configured Part Number is shown.

Part Number
TCBT1052
TCBT1052D
TCBT1102
TCBT1102D
TCBT1102DL
TCBT1202K
TCBT1242
TCBT1302
TCBT1302-6
TCBT1302D
TCBT1302D-6
TCBT1302DL
TCBT1402K
TCBT1402L
TCBT1502
TCBT1502K
TCBT1602
TCBT1602K
TCBT1652D
TCBT1702
TCBT1702-1
TCBT1702-1-8
TCBT1702D-1-8
TCBT1702K
TCBT1702K-1
TCBT1802
TCBT1802-6
TCBT1802D
TCBTDX172-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Blade tip shape Blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank Diameter Information
(mm)
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut1.5638-
1 Piece(s)Available

9 Days or more

Shank diameter 3 mmCross End Cut1.5638-
1 Piece(s)Available

14 Days or more

-Spiral cut2.413382.4
1 Piece(s)Available

8 Days or more

-Cross End Cut2.413382.4
1 Piece(s)Available

13 Days or more

-Cross End Cut2.413632.4
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmCross End Cut31338-
1 Piece(s)Available

8 Days or more

Shank diameter 3 mmSpiral cut61345-
1 Piece(s)Available

9 Days or more

-Spiral cut413504
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut41650-
1 Piece(s)Available

13 Days or more

-Cross End Cut413504
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross End Cut41650-
1 Piece(s)Available

8 Days or more

-Cross End Cut413634
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross End Cut61950-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut61975-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmSpiral cut81965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross End Cut81965-
1 Piece(s)Available

12 Days or more

Shank diameter 6 mmSpiral cut101965-
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross End Cut101965-
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross End Cut112570-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut121965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut122570-
1 Piece(s)Available

9 Days or more

-Spiral cut1225708
1 Piece(s)Available

11 Days or more

-Cross End Cut1225708
1 Piece(s)Available

13 Days or more

Shank diameter 6 mmCross End Cut121965-
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmCross End Cut122570-
1 Piece(s)Available

9 Days or more

-Spiral cut1625708
1 Piece(s)Available

8 Days or more

Shank diameter 6 mmSpiral cut162570-
1 Piece(s)Available

8 Days or more

-Cross End Cut1625708
1 Piece(s)Available

9 Days or more

Shank diameter 6 mmCross End Cut122570-

Loading...

  1. 1

Basic Information

Shape Cylindrical end blade type

Additional Products in this Category

Tech Support