(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minip Wheel

Minip Wheel
  • Volume Discount

•Model: Multiblade Disc
•Abrasive Grain: A Abrasive Grain
•Maximum Operating Rotation Speed (m/s): 63

Part Number

Configured Part Number is shown.

MPW58A150

Part Number
MPW58A150
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Aluminum Outer diameter Dimensions(mm) 58
Inner Diameter Dimension(mm) 9.53 Particle Size(#) 150 Abrasive grain A Abrasive Grain
Maximum operating rotation speed(m/s) 63 Maximum Operating Circumferential Rotations(rpm) 20750

Please check the type/dimensions/specifications of the part MPW58A150 in the Minip Wheel series.

Additional Products in this Category

Tech Support