(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hot Jet (PVC Welding Machine) Bobbin【2 Pieces Per Package】

Hot Jet (PVC Welding Machine) Bobbin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Parts for Hot Air Processing Machine
•Trusco Code: 242-8831
•Output (W): 700
•Quantity/Pack (Book): 2
•Mass (g): 80

Part Number

Configured Part Number is shown.

K1-B

Part Number
K1-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Parts Output(W) 700 Quantity/Pack(Book) 2
Trusco Code 242-8831 Mass(g) 80

Please check the type/dimensions/specifications of the part K1-B in the Hot Jet (PVC Welding Machine) Bobbin series.

Additional Products in this Category

Tech Support